??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
250009001 - SHUTTER 100 45 M/M
Bill of material
250009001
Code
250009001
Length
145 mm
Length
160 mm
Length
mm
Outer diameter
98 mm
Length
100 mm
Previews
3D
Dimension
2D
Download CAD models