??
Catalog navigation
Селекция на CAD модел
Налични продукти: 23
HELP_VARIABLE
Company
WAGO
Description
250-302 to 250-324 - Terminal strip with push bottons 1 front solder pin/Pole in line pin spacing 2.5 mm / 0.098 in
Bill of material
250-312
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 0.5 mm²
Cross section
24 - 20 AWG
Strip length
8.5 - 9.5 mm
Measured voltage
160 V
Rated impulse voltage
2 kV
Pollution degree
2
Current intensity
4 A
Pin Spacing
2.50 mm
No. of poles
Height
13.10 mm
Width
mm
Depth
12.00 mm
Number of connection points
Number of potentials
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
Dimensions
1.1 -0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Сваляне на CAD модели