您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09643127240
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
CAD模型選擇
{harting_qs/1/17/382/8575.prj},{NB=09643127240},{MANUID=09643127240},{AAT080=25},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85322400},{PREVIEW=../../../_pool_/ef/af/ff096421272x0.tif__web.png},{DESCSHORT=Connector, Wave soldering termination, Rated current: 7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel},{DESCLONG=Connector, Wave soldering termination, Rated current: 7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 3900 pF ±20% @ ≤100 V, Contacts: 25, Copper alloy},{MANUTYPEDESC=25 way Straight Female 3,9k Wout},{SUPPLIERALTNO=09 64 312 7240},{MANUNAME=HARTING},{DELTIME=56},{AAO742=D-Sub},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=301},{AAO676=09 64 312 7240}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
25 way Straight Female 3,9k Wout
Bill of material
HARTING 09643127240
Product number of the Manufacturer
09643127240
Preview
Short Description
Connector, Wave soldering termination, Rated current: 7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel
Long Description
Connector, Wave soldering termination, Rated current: 7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 3900 pF ±20% @ ≤100 V, Contacts: 25, Copper alloy
Manufacturer Type Description
25 way Straight Female 3,9k Wout
Alternative product number
09 64 312 7240
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
25
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85322400
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型