??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
25 way Straight Female 1k Wout
Bill of material
HARTING 09643127230
Product number of the Manufacturer
09643127230
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 25, Copper alloy
Manufacturer Type Description
25 way Straight Female 1k Wout
Alternative product number
09 64 312 7230
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
25
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85322400
Country of origin
CZ
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)