??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
25 way RA Male ferrite BLnut4
Bill of material
HARTING 09643237802
Product number of the Manufacturer
09643237802
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 3, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 3, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 25, Copper alloy
Manufacturer Type Description
25 way RA Male ferrite BLnut4
Alternative product number
09 64 323 7802
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
25
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD