??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
25-6T - 25 Watt, Convection-Cooled Dry Terminations
Bill of material
25-6T-MN
Part Number
25-6T-MN
Power Rating
25 W
Product Type
6T Series - Terminations
Connector Gender
Male
Connectors
N
A
0.750 Inch
B
2.660 Inch
C
3.410 Inch
D
2.300 Inch
E
1.000 Inch
F
0.500 Inch
G
0.500 Inch
H
4-40 UNC-2B
Coolant Method
Dry, Convection Cooled
Operating Position
Any
Ambient Temperature
-65 to 125 °C
Dimensions Dia. x Long
2.30 x 3.41 Inch
Weight - Approx.
13.25 oz.
Connector Material
Black Anodized Aluminum
Previews
3D
Dimension
2D
Download CAD models