??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Bando
Description
25.4mm
Bill of material
28H100AF
No.of teeth
Shape
Flange
Shape
Material of pulley
Carbon steel
dp
mm
do
mm
W
32 mm
l
47 mm
WA
mm
S
mm
B
15 mm
db
mm
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
DMAX
mm
DMIN
mm
Mass (Rough estimate)
kg
Flange No.
Previews
3D
Dimension
2D
Download CAD models