??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24RCM300-2424DMQK
Bill of material
24RCM300-2424DMQK
Part Number
24RCM300-2424DMQK
Description
DC-DC Dual Output Rugged Melcher™ Cassette, Power 300W, Output 24/-24VDC, 6.25A, Input 16.8-45VDC, Out OK, Interruption Time, Shutdown, ORing FET, Pluggable Connectors
Power
300 W
Output Voltage
24/-24 VDC
Output Current
6,25 A
Voltage Input
16.8-45 VAC
Operating Temperature
-40 to 70 °C
Cooling Type
Convection
Isolation
Isolated
Mounting Type
Chassis Mount
Dimensions LxWxH
188.6 x 116 x 38 mm
Number of Outputs
2
Vout 1
24
Vout 2
24 VDC
Auxiliary functions and options
Out OK, Interruption Time, Shutdown, ORing FET, Pluggable Connectors VDC
Previews
3D
2D
Download CAD models