??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24rcm150_15df - Bel Power Solutions
Bill of material
24RCM150-15DF
Part Number
24RCM150-15DF
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 15VDC, 10A, Input 14.4-50.4VDC, Out OK, Output Voltage Adjust, Shutdown, Fuse
Power
150 W
Voltage Input
14.4-50.4 VDC
Output Voltage
15 VDC
Output Current
10 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models