??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24rcm150_12dmq - Bel Power Solutions
Bill of material
24RCM150-12DMQ
Part Number
24RCM150-12DMQ
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 12VDC, 12.5A, Input 14.4-50.4VDC, Out OK, Output Voltage Adjust, Shutdown, Interruption Time, ORing FET
Power
150 W
Voltage Input
14.4-50.4 VDC
Output Voltage
12 VDC
Output Current
12,5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models