??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24imx70_24_24_0zg - Bel Power Solutions
Bill of material
24IMX70-24-24-0ZG
Part Number
24IMX70-24-24-0ZG
Description
Rugged BMP Melcher™ DC-DC Converter, Power 62W, Output 24/24VDC, 1.3/1.3A, Input 15-33.6VDC, Open Frame, RoHS Compliant
Power
62 W
Voltage Input
15-33.6 VDC
Output Voltage
24/24 VDC
Output Current
1.3/1.3 A
Operating Temperature
-40 to 95 °C
Previews
3D
2D
Download CAD models