??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24imx70_15_0tzg - Bel Power Solutions
Bill of material
24IMX70-15-0TZG
Part Number
24IMX70-15-0TZG
Description
Rugged BMP Melcher™ DC-DC Converter, Power 86W, Output 15VDC, 5.7A, Input 15-33.6VDC, Current Sharing Function, Open Frame, RoHS Compliant
Power
86 W
Voltage Input
15-33.6 VDC
Output Voltage
15 VDC
Output Current
5,7 A
Operating Temperature
-40 to 95 °C
Previews
3D
2D
Download CAD models