24D4-96 (1)
WMBerg
INCH
Chain and Belt Drives
Flex-E-Belt® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_belt_drive_system/a39.prj},{NB=24D4-96_(1)},{PN=24D4-96},{LOD=1},{DES=E-Z-Entry Belt Pulley - Hub Style},{CN=Master Inch/Metric Catalog},{CP=A39},{P=24},{N=96},{LOD1=1,'Low',2,'High'},{PD=4.0000},{OD=4.083},{B=0.2500},{F=1/4},{OL=.250},{HD=3/4},{F1=0.2500},{H=0.7500},{L=0.5000},{L1=0.1250},{PSTOL=0.0010},{TYP=2.0000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 61
HELP_VARIABLE
Company
WMBerg
Description
24C & 24 D - E-Z-Entry Belt Pulleys - 24 Pitch (.1309 Circular Pitch)
Bill of material
24D4-96_(1)
Product No.
24D4-96
24D4-96
Level of Details
Low
High
Low
High
Inch
Description
E-Z-Entry Belt Pulley - Hub Style
E-Z-Entry Belt Pulley - Hub Style
Catalog Name
Master Inch/Metric Catalog
Circular Pitch
24
Number of Teeth
96
96
Pitch Diameter
4.0000
4.0000
Inch
Outside Diameter
4.083
4.083
Inch
Bore
0.2500
0.2500
Inch
Face Width
1/4
Inch
Overall Length
.250
.250
Inch
Hub Diameter
3/4
3/4
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型