??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WMBerg
Description
24B4M - Sprocket Gears - 24 Pitch (.1309 Circular Pitch) 1/4" Bore
Bill of material
24B4M-21
Product No.
Description
Sprocket Gear
Catalog Name
Master Inch/Metric Catalog
Material
Molded Delrin
Pitch
24
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
0.2500 Inch
Face Width
1/4 Inch
Overall Width
1/2 Inch
Hub Diameter
5/8 Inch
Previews
3D
Dimension
2D
Download CAD models