??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2498320000 - VGM40L-MS68EMC 20-32SET
Bill of material
Weidmueller 2498320000
Preview
Product number of the Manufacturer
2498320000
Manufacturer Type Description
VGM40L-MS68EMC 20-32SET
Short Description
Cable gland (metal) M 40, 7 mm, OD min. 20 - OD max. 32 mm, Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4050118511512
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
glass-fiber reinforced
No
max. sealing range
32 mm
min. sealing range
20 mm
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
130 °C
thread length connection thread
7 mm
separable screw connection
No
material
brass nickel-plated
Color
gray
Mass
0.001 kg
customs tariff number (TARIC)
74122000
URL
URL
Previews
3D
2D
Download CAD models