??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2495690000 - ACT20P-UI-2RCO-AC-P
Bill of material
Weidmueller 2495690000
Preview
Product number of the Manufacturer
2495690000
Manufacturer Type Description
ACT20P-UI-2RCO-AC-P
Short Description
Limit value monitoring, Input: temperature, R, U, I, Relay output, 90...264 V AC power supply, Input: universal U, I, R,ϑ, Output: 2 x relays
Long Description
Limit value transmitter for recording standard signals.
GTIN
4050118505979
Manufacturer Name
Weidmueller Group
Type of voltage supply
AC/DC
Output circuit relay making contact
2 1
Output circuit relay change-over
2 1
intrinsically safe according to EN 60947-5-6 NAMUR
No
Construction of unit
Field device
max. rated operating frequency
50 Hz
max. rated supply voltage with AC
260 V
max. rated supply voltage with DC
0 V
fault signal output present
Yes
power consumption
3 W
Number of input ranges - 5mA ... + 5mA
1
Number of input ranges +10 V ... -10 V
1
Number of input ranges +5 V ... 5 V
1
Number of input ranges 0 mA ... 10 mA
1
Number of input ranges 0 mA ... 20 mA
1
Number of input ranges 0 mA ... 5 mA
1
Number of input ranges 0 mV ... 100 mV
0
Number of input ranges 0 mV ... 200 mV
0
Number of input ranges 0 mV ... 300 mV
1
Number of input ranges 0 mV ... 500 mV
1
Number of input ranges 0 mV ... 60 mV
0
Number of input ranges 0 V ... 1 V
1
Number of input ranges 0 V ... 2 V
1
Number of input ranges 0 V ... 2.5 V
1
Number of input ranges 0 V ... 20 V
1
Number of input ranges 0 V ... 24 V
1
Number of input ranges 0 V ... 30 V
1
Number of input ranges 0 V ... 5 V
1
Number of input ranges -1 V ... +1 V
1
Number of input ranges 1 V ... 5 V
1
Number of input ranges -10 mA ... +10 mA
1
Number of input ranges -10 V ... +10 V
1
Number of input ranges 10 V ... 0 V
1
Number of input ranges 10 V ... 2 V
1
Number of input ranges -100 mV ... +100 mV
1
Number of input ranges -2 V ... +2 V
1
Number of input ranges 2 V ... 10 V
1
Number of input ranges -2.5 V ... + 2.5 V
1
Number of input ranges -20 mA ... +20 mA
1
Number of input ranges 20 mA ... 0 mA
1
Number of input ranges 20 mA ... 4 mA
1
Number of input ranges -20 V ... +20 V
1
Number of input ranges -300 mV ... +300 mV
0
Number of input ranges 4 mA ... 20 mA
1
Number of input ranges -5 V ... +5 V
1
Number of input ranges 5 V ... 0 V
1
Number of input ranges 5 V ... 1 V
1
Number of input ranges -500 mV ... +500 mV
0
Number of input ranges -60 mV ... +60 mV
0
Number of limit values
2
Number of output circuits transistor npn
0
Number of output circuits transistor potential-free
2
Number of output ranges 0 mA ... 20 mA
0
Number of output ranges 4 mA ... 20 mA
1
Number of selectable inputs
1
Power loss, static, current-independent [Pls]
3 W
Switching voltage
250 V
Design of electrical connection
Push-in connection
safety integrity level (SIL)
without
Mass
0.307 kg
depth
114.109 mm
height
127.316 mm
width
22.5 mm
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models