??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2495100000 - AMG DIS EX
Bill of material
Weidmueller 2495100000
Preview
Product number of the Manufacturer
2495100000
Manufacturer Type Description
AMG DIS EX
Short Description
Potential distributor terminal, TS 35
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118504798
Manufacturer Name
Weidmueller Group
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Assembly type
Top-hat rail TH35
Mass
0.042 kg
depth
96.85 mm
height
125.086 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models