??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2490020000 - ACT20P-PRO-FI-AO-DOS-P
Bill of material
Weidmueller 2490020000
Preview
Product number of the Manufacturer
2490020000
Manufacturer Type Description
ACT20P-PRO-FI-AO-DOS-P
Short Description
Frequency measuring transducer, Frequency signal converter, universal, Analogue output, Relay output, Input: Frequency, Output: I/U universal, Relay
Long Description
The frequency measuring transducer converts input frequencies into standardised analogue signals.
GTIN
4050118500455
Manufacturer Name
Weidmueller Group
switching output present
Yes
max. measured value (frequency)
200000 Hz
min. measured value (frequency)
0 Hz
Mass
0 kg
depth
114.024 mm
height
127.316 mm
width
12.5 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models