??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
249-197 - Screwless end stop, 14 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
249-197
Item-No.
249-197
Description
Screwless end stop, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Width of spacing
67.00 mm
Height at lowest possible mounting height
14.00 mm
Length
60.00 mm
Mounting method
Top-Hat rail TH 35
Color
gray
Weight
23.194 g
GTIN
4050821517535
Customs number
39269097900
Country of origin
DE
eCl@ss 10.0.1
27-14-11-35
ecl@ss 11.0
27-14-11-35
Manufacturer name
WAGO
Product article number of manufacturer
249-197
Manufacturer product designation
Screwless end stop
Manufacturer product description
Screwless end stop, 14 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
Inflammability class of insulation material according to with UL94
V0
Type of latching
screwless
Address of additional link
http://www.wago.com/de/p/249-197
Previews
3D
2D
Download CAD models