??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
249-114 - Test plug adapter, suitable for 255, 256, 257 Series PCB terminal blocks, 1-pole, Pin spacing 10 mm / 0.394 in
Bill of material
249-114
Item-No.
249-114
Description
Test plug adapter, 6 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4.0 kV
Pollution degree
2
Current intensity
6 A
Pin Spacing
10.00 mm
Height
21.50 mm
Width
10.00 mm
Depth
19.50 mm
Color
gray
Weight
1.700 g
eCl@ss 7.1
27-14-11-48
Previews
3D
2D
Stáhnout CAD model