??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2489890000 - ACT20P-PRO-RTC-AO-DOS-S
Bill of material
Weidmueller 2489890000
Preview
Product number of the Manufacturer
2489890000
Manufacturer Type Description
ACT20P-PRO-RTC-AO-DOS-S
Short Description
Temperature transducer, Input: Temperature, Resistance, Potentiometer, Output: I/U universal, Transistor (Alarm)
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4050118499926
Manufacturer Name
Weidmueller Group
EMC design present
Yes
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
Yes
analogue output (2 V ... 10 V)
Yes
lower range-limit of temperature/RTD input
-200 °C
upper range-limit of temperature/RTD input
850 °C
Output signal can be configured
Yes
suitable for series installation
Yes
analog output
4 ... 20 mA
Mass
0 kg
depth
114.109 mm
height
117.262 mm
width
12.5 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models