??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2489.16. - Controllable gas spring, passive
Bill of material
2489.16.05000
Order No
2489.16.05000
Nennkraft
5000.000 daN
Stroke max.
35.000 mm
Stroke
mm
Cylinder diameter
150.000 mm
Piston rod diameter
65.000 mm
Length
300.000 mm
Anschluss Ventilblock
182.000 mm
Teilkreis Befestigung
100.000 mm
Befestigungs Gewinde
10.000 mm
Lage Einstich oben
27.500 mm
Core
8.500 mm
Kernlochtiefe
19.000 mm
Thread depth
16.000 mm
Durchmesser Haltenut
142.000 mm
Breite Haltenut
8.000 mm
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models