??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2489.14. - Controllable gas spring, active
Bill of material
2489.14.05000.010.004
Order No
2489.14.05000.010.004
Initial spring force
5000.000 daN
Rated stroke
mm
Adjustable stroke
mm
Enter value for HE
Adjustable stroke
mm
cm
inch
ft
Stroke
mm
Cooling
mm
Lage Kühlanschluss
°
Cylinder diameter
150.000 mm
Piston rod diameter
65.000 mm
Länge Hub unten
177.000 mm
Length
181.000 mm
Lage Einstich Haltenut
27.500 mm
Durchmesser Nut
142.000 mm
Radius Einstich
2.500 mm
Teilkreis Bef.
110.000 mm
Gewinde Bef.
16.000 mm
Kernloch Gew.
14.000 mm
Kernlochtiefe
21.000 mm
Thread depth
18.000 mm
Winkel Bef.
30.000 °
DE1
58.000 mm
DE2
58.000 mm
DE3
68.000 mm
DED1
23.000 mm
DED2
32.000 mm
TEX
27.100 mm
TEY
39.600 mm
Aussendurchmesser Kuehlmantel
165.000 mm
C
110.000 mm
A
70.000 mm
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models