??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2489.00.43.01.03 - Push-in fitting 90°, orientable - G1/8
Bill of material
2489.00.43.01.03
Order No
2489.00.43.01.03
Catalog page
2489_00_43_01_03.pdf
Width across flats
13 mm
Male thread
G1/8
Weight
0.0193 kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models