??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2486490000 - CMA-CTM-7-35-1A-02VA-1
Bill of material
Weidmueller 2486490000
Preview
Product number of the Manufacturer
2486490000
Manufacturer Type Description
CMA-CTM-7-35-1A-02VA-1
Short Description
Current transformer, closed current transformer
Long Description
Device for the precise measurement of the current consumption of a load connected by means of rms value methods. Asymmetrical cable feed-through and space-saving design.
GTIN
4050118496680
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
copper rail present
No
Primary rated current In
35 A
snap-on mount present
No
Secondary connection
Plug-in connection
Over-current limitation factor
FS 5
accuracy class
1 1
weight
0.460 g
Number of primary inputs
1
measurement accuracy
1 %
Design
Miscellaneous
Certification
No
Mass
0.000 kg
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models