??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2482530000 - APGPC 1.5
Bill of material
Weidmueller 2482530000
Preview
Product number of the Manufacturer
2482530000
Manufacturer Type Description
APGPC 1.5
Short Description
Terminal cover, Wemid, orange, Height: 16 mm, Width: 3.3 mm, Depth: 13 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4050118494563
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.000 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models