카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.00.26.28.10
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Controllable gas springs
Cooling system
Powered by
CAD모델 선택
{fibro/normalien/f/f13/kuehlung/2480_00_26_28_10.prj},{NB=2480.00.26.28.10},{SW=14.000},{GEW=0.148},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.26.28.10 - Adapter K hose to hose, DN10
Bill of material
2480.00.26.28.10
Order No.
2480.00.26.28.10
Width across flats
14.000
mm
Weight
0.148
kg
Customs tariff number
82073010
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성