??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.26.26.10 - Adapter 90°-24° conus, hose - hose, DN10
Bill of material
2480.00.26.26.10
Order No
2480.00.26.26.10
Width across flats
14.000 mm
Weight
0.102 kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models