??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.26.21 - Screw connection 45°-24° conus, DN5, adjustable
Bill of material
2480.00.26.21
Order No
2480.00.26.21
Catalog page
2480_00_26.pdf
Width across flats
14.000 mm
SWE
16.200 mm
Customs tariff number
82073010
Weight
0.044 kg
Previews
3D
2D
Download CAD models