??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.00.25.04.10. - Connecting hose DN10 with 24° cone, straight/45°
Bill of material
2480.00.25.04.10.0160
Order No
Width across flats
19.000 mm
SWE
21.900 mm
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
Gradation
mm
LMIN
mm
LMAX
mm
Weight
kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models