??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
agru
Description
248.1 - Gauge guard Z800
Bill of material
AGRU_35248102521_Gauge guard Z800_PTFE diaphragm_PVDF UHP natural_25 - SDR21 MOP 10 bar - 1/4
LOD Destination
LOD Level
Article number
Article number
Image Code
248.1
Weight
kg
Dimension long
Dimension short
Description 1
Gauge guard Z800
Description 2
PTFE diaphragm
Description 3
Manometer 0-10 bar
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
IDA
Inch
DN
S
mm
Dimension L
84.500 mm
D
mm
H
mm
B
mm
P
10.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models