??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
agru
Description
247.1 - Flow Meter M335
Bill of material
AGRU_72247123211_Flow Meter M335_FPM-sealing PSU-measuring tube_PP Pure grey_32-SDR11 MOP 10bar 100-1000l/h
LOD Destination
LOD Level
Article number
Article number
Image Code
247.1
Weight
kg
Dimension long
Dimension short
Description 1
Flow Meter M335
Description 2
FPM-sealing PSU-measuring tube
Material
PP Pure grey
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
DN
S
mm
Dimension L
mm
H
335.000 mm
P
10.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models