??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2469360000 - WSI 25 10X85 1.5KV
Bill of material
Weidmueller 2469360000
Preview
Product number of the Manufacturer
2469360000
Manufacturer Type Description
WSI 25 10X85 1.5KV
Short Description
Fuse terminal, Screw connection, 25 mm², 1500 V, 32 A, max. 6.0 W for 10x85, 14x85 gPV, dark beige
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118517965
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
max. connectable conductor cross-section multiple wire
25 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
125 °C
rated current
32 A
Number of levels
1
Power loss, static, current-independent [Pls]
3.230 W
color
beige
Connection type
Screw connection
Combustibility class
V0
Design of display of defects
without
material of insulation
PA
Max. line cross section, flexible
16 mm²
Min. line cross section, flexible
0.750 mm²
Design
pluggable
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1500 V
Mass
0.000 kg
depth
64.75 mm
height
132.2 mm
width
22.3 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models