??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2466760000 - THM MT30X 12/6 WS
Bill of material
Weidmueller 2466760000
Preview
Product number of the Manufacturer
2466760000
Manufacturer Type Description
THM MT30X 12/6 WS
Short Description
Device marking, Self-adhesive, halogen-free, 12 mm, Polyester, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118480887
Manufacturer Name
Weidmueller Group
height
6 mm
depth
0.050 mm
material
Polyester
Combustibility class
V0
Without halogens
Yes
width
12 mm
Mass
0.170 kg
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models