??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2464710000 - AAP12 10/4X2.5 PE-LI
Bill of material
Weidmueller 2464710000
Preview
Product number of the Manufacturer
2464710000
Manufacturer Type Description
AAP12 10/4X2.5 PE-LI
Short Description
Supply terminal, PUSH IN, 10 mm², Number of potentials per tier: 1, TS 35, Green/yellow, Colour of operational elements: orange
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118479324
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
Number of contact points per level
5
Number of levels
1
Power loss, static, current-independent [Pls]
1.820 W
color
green-yellow
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
Mass
0.038 kg
depth
53.135 mm
height
88.369 mm
width
10 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models