??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2460810000 - ZQV 4N/3 RD
Bill of material
Weidmueller 2460810000
Preview
Product number of the Manufacturer
2460810000
Manufacturer Type Description
ZQV 4N/3 RD
Short Description
Cross-connector (terminal) Plugged, Number of poles: 3, Pitch in mm: 6.10, 32 A, red
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118476231
Manufacturer Name
Weidmueller Group
Grid dimensions
6.100 mm
rated current
32 A
Number of bridged terminals
3
color
red
Design
Cross connector
Explosion tested design (EEx e)
Yes
Assembly type
plug-in
Mass
0.002 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models