??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2456860000 - ACT20P-AI-AO-DC-P
Bill of material
Weidmueller 2456860000
Preview
Product number of the Manufacturer
2456860000
Manufacturer Type Description
ACT20P-AI-AO-DC-P
Short Description
Signal converter/insulator, Signal converter/isolator, 24 V DC power supply, Input: I/U universal, Output: I/U universal
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4050118471793
Manufacturer Name
Weidmueller Group
intrinsically safe according to EN 60947-5-6 NAMUR
No
galvanic separation between the inputs present
Yes
Construction of unit
Built-in unit
max. rated operating frequency
0 Hz
max. rated supply voltage with AC
0 V
max. rated supply voltage with DC
24 V
min. rated operating frequency
0 Hz
fault signal output present
No
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
power consumption
3 W
Number of input ranges +10 V ... -10 V
0
Number of input ranges +5 V ... 5 V
0
Number of input ranges 0 mA ... 20 mA
1
Number of input ranges 0 V ... 10 V
0
Number of input ranges 2 V ... 10 V
0
Number of output circuits transistor antivalent
0
Number of output circuits transistor potential-free
0
Number of output ranges 0 mA ... 20 mA
1
Number of output ranges 4 mA ... 20 mA
1
Power loss, static, current-independent [Pls]
3 W
Design of electrical connection
Push-in connection
Mass
0.214 kg
depth
114.024 mm
height
127.316 mm
width
12.5 mm
customs tariff number (TARIC)
85044095
URL
URL
Previews
3D
2D
Download CAD models