??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2456190000 - ACT20X-2HTI-2SAO-P
Bill of material
Weidmueller 2456190000
Preview
Product number of the Manufacturer
2456190000
Manufacturer Type Description
ACT20X-2HTI-2SAO-P
Short Description
Temperature transducer, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4050118471588
Manufacturer Name
Weidmueller Group
EMC design present
Yes
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
No
analogue output (2 V ... 10 V)
No
max. ambient temperature
60 °C
lower range-limit of temperature/RTD input
-200 °C
upper range-limit of temperature/RTD input
850 °C
Output signal can be configured
No
suitable for series installation
Yes
analog output
4 ... 20 mA
Mass
0.180 kg
depth
114.109 mm
height
127.316 mm
width
22.5 mm
customs tariff number (TARIC)
90328900
URL
URL
Previews
3D
2D
Download CAD models