??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2456000000 - WDTR 2.5
Bill of material
Weidmueller 2456000000
Preview
Product number of the Manufacturer
2456000000
Manufacturer Type Description
WDTR 2.5
Short Description
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 17 A, Pivoting, Cross-disconnect: without, TS 32, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118515275
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
17 A
Number of contact points per level
2
Number of levels
2
Rated current [In] for the power loss specification
17 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Design of longitudinal or transverse separation
swiveling
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
No
Assembly type
G track G32
rated voltage
500 V
Mass
0.023 kg
depth
58.55 mm
height
94 mm
width
6.15 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models