??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
245 - Pressure relief valve V185
Bill of material
AGRU_72245003211_Pressure relief valve V185_PTFE diaphragm_PP Pure grey_32 - SDR11 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
245
Weight
kg
Dimension long
Dimension short
Description 1
Pressure relief valve V185
Description 2
PTFE diaphragm
Material
PP Pure grey
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
IDA
Inch
DN
S
mm
Dimension L
mm
D
mm
H
mm
B
mm
P
10.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models