??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2448920000 - WS-A 12/8 MM WS
Bill of material
Weidmueller 2448920000
Preview
Product number of the Manufacturer
2448920000
Manufacturer Type Description
WS-A 12/8 MM WS
Short Description
Terminal marking, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118462975
Manufacturer Name
Weidmueller Group
Grid dimensions
8.100 mm
color
white
material
thermoplastic polyurethan-elastomers (TPU)
Without halogens
Yes
Mass
0.000 kg
depth
2.862 mm
height
11.8 mm
width
8.100 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models