??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2448860000 - DEK-A 5/8 MM WS
Bill of material
Weidmueller 2448860000
Preview
Product number of the Manufacturer
2448860000
Manufacturer Type Description
DEK-A 5/8 MM WS
Short Description
Terminal marking, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118462968
Manufacturer Name
Weidmueller Group
Grid dimensions
8.100 mm
color
white
material
thermoplastic polyurethan-elastomers (TPU)
Without halogens
Yes
Mass
0.000 kg
depth
2.862 mm
height
5.7 mm
width
8.100 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models