??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2446.11. - Air pin, according to BMW,VW standard
Bill of material
2446.11.15.03.085
Order No
Norm
Execution
Catalog page
2446_11_pdf
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Gradation
1.000 mm
Weight
kg
Länge Bereich
85 - 500
Customs tariff number
84879090
L1
20.000 mm
Tolerance l<sub>1</sub>
+2 mm
B
mm
C
1.500 mm
D1
50.000 mm
D2
100.000 mm
D6
75.000 mm
R
5.000 mm
W
°
Previews
3D
2D
Download CAD models