??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2446.10.15. - Top air bolts, BMW
Bill of material
2446.10.15.10.150
Order No
2446.10.15.10.150
Catalog page
2446_10_55_pdf
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Länge Bereich
150 - 250 mm
Gradation
1.000 mm
max. load
50 kN
Weight
2.180 kg
B
60.000 mm
Customs tariff number
84879090
Previews
3D
2D
Download CAD models