??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2445090000 - WAD 12 MC B GE/SW
Bill of material
Weidmueller 2445090000
Preview
Product number of the Manufacturer
2445090000
Manufacturer Type Description
WAD 12 MC B GE/SW
Short Description
Terminal marking, Printed characters: Flash, horizontal, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118457896
Manufacturer Name
Weidmueller Group
Grid dimensions
11.900 mm
color
yellow
Without halogens
Yes
Mass
0.002 kg
depth
11.030 mm
height
36.2 mm
width
11.900 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
CAD modeli indir