??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2441.13. - Centering unit, CNOMO
Bill of material
2441.13.040
Order No
Catalog page
2441_13_pdf
Adjusting washer
Nominal diameter
mm
External diameter
mm
D3
mm
D4
mm
D5
mm
D6
mm
H1
mm
H2
61.000 mm
H3
mm
Height
86.000
H11
mm
H12
mm
H13
mm
Weight
kg
LG
86.000 mm
Customs tariff number
84807900
Previews
3D
2D
Download CAD models