??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
agru
Description
244 - Pressure retaining valve V186
Bill of material
AGRU_35244003221_Pressure retaining valve V186_PTFE diaphragm_PVDF UHP natural_32 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
244
Weight
kg
Dimension long
Dimension short
Description 1
Pressure retaining valve V186
Description 2
PTFE diaphragm
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
IDA
Cal
DN
S
mm
Dimension L
mm
D
mm
H
mm
B
mm
P
10.000 bar
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Pobierz modele CAD