??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2439430000 - WGK 10 VP GN/YE BX
Kusovník
Weidmueller 2439430000
Preview
Manufacturer Product ID
2439430000
Manufacturer Type Description
WGK 10 VP GN/YE BX
Description short
Průchozí svorka
GTIN-Code
4050118468069
Manufacturer / brand name
Weidmueller Group
rated current
57 A
color
green-yellow
Connection type
Screw connection
Combustibility class
V0
Connection type 2
Screw connection
rated voltage
250 V
Mass
0.013 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Stáhnout CAD model