??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2435210000 - VG M63 EMV-4 MS 34-44
Bill of material
Weidmueller 2435210000
Preview
Product number of the Manufacturer
2435210000
Manufacturer Type Description
VG M63 EMV-4 MS 34-44
Short Description
Cable gland (metal) VG EMV GEN 4 (EMC cable gland with clamping cage) straight, M 63, 14 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) IP69K, Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4050118446968
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
wrench width 1
68 mm
wrench width 2
68 mm
glass-fiber reinforced
No
max. sealing range
44 mm
min. sealing range
34 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
14 mm
material of the sealing insert
Chloroprene
separable screw connection
No
for armored cables
No
material
brass nickel-plated
Color
gray
Without halogens
No
Mass
0.000 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models