??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2435180000 - VG M32 EMV-4 MS 16-25
Bill of material
Weidmueller 2435180000
Preview
Product number of the Manufacturer
2435180000
Manufacturer Type Description
VG M32 EMV-4 MS 16-25
Short Description
Cable gland (metal) VG EMV GEN 4 (EMC cable gland with clamping cage) straight, M 32, 9 mm, OD min. 16 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) IP69K, Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4050118446937
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
wrench width 1
40 mm
wrench width 2
40 mm
glass-fiber reinforced
No
max. sealing range
25 mm
min. sealing range
16 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
9 mm
material of the sealing insert
Chloroprene
separable screw connection
No
for armored cables
No
material
brass nickel-plated
Color
gray
Without halogens
No
Mass
0.000 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models